For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN HJOF - Swage nipple
Bill of material
PN 20 HJOF
DES
Identifier
PN 20 HJOF
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
UN 1.3/16" -12
L1
Length L1
78.0 mm
S1
Width across flats S1
32 mm
OR
O-ring OR
18.77 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.